Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
WISKA
Description
EMBF45I - BraceFITTING, mit Innengewinde, Kunststoff / Messing, 45° Winkel, EMBF45, metrisch
Bill of material
EMBF45I-48-50-BG10107339
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL colour
D
Connection thread size
mm
NW
Nominal width
mm
DI
Inside diameter
mm
TL
Total length
mm
VDO
Diameter closure
mm
L
Screw-in thread length
mm
SW1
Key width
mm
SW2
Key width 2
mm
CNSMAT
Material
Conduit fitting: PA-UL94-V0 / sealing gasket: TPU / connection thread: brass nickel-plated
SGE
Protection class to N60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
INFO
Website
HTML
CNSQUANTITY
Packaging unit (PE)
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D