Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
EMBMFS-S - BraceFITTING, brass, EMBMFS-S, for smooth protective tubes
Bill of material
WISKAEMBMFS-S-21-2510109103
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
NW
Nominal width
mm
VD
Closure diameter
mm
DI
Inside diameter
mm
TL
Total length
mm
L
Screw-in thread length
mm
SW1
Key width 1
mm
SW2
Key width 2
mm
CNSMAT
material
Conduit fitting: brass nickel-plated / sealing gasket: PA
SGE
Protection class to EN 60 529
IP67
NOTE1
Remarks 1
Using for conduit: smooth
ETEMP
Temperature range
-15°C to 70°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D