Catalog navigation
CAD模型选择
可提供的产品: 13
HELP_VARIABLE
Company
Pedrotti
Description
EMR - Recycling mark
Bill of material
PP x 10
TYP
Type
EMR
COD
Code
D1
Diameter
mm
M
Thread
4 mm
L
Length
12 mm
A
Length
0.99 mm
A2
Length
1.74 mm
B
Length
0.38 mm
C
Length
1.99 mm
D
Diameter
9.5 mm
H
Length
2.75 mm
H1
Length
0.70 mm
S
Length
0.5 mm
T
Length
5 mm
T1
Length
6.5 mm
RA
Radius
0.5 mm
RB
Radius
1.0 mm
SM
Chamfer
1.0 mm
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D