Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
JW Winco
Description
EN 365 - Arch handles, Type B, Mounting from the operator's side
Bill of material
Arch handle EN 365-132-B-DGR
PARTNUMBER
WINCO PARTNUMBER
FARBEVIS
Color
L1
±0.5
132 mm
D2
8.5 mm
B
23 mm
H1
52.5 mm
H2
13 mm
L2
173 mm
L3
113 mm
S
9 mm
T2
8.5 mm
WEIGHT
Weight
0.0440 kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D