Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
JW Winco
Description
EN 6284 - Cabinet U-Handles, Plastic, with Electrical Switching Function, LED Illuminated, with plug, Type T with button
Bill of material
Cabinet U-Handle, Plastic EN 6284-180-T-1-SU
PARTNUMBER
WINCO PARTNUMBER
L1
±1
180 mm
B
35 mm
D
M6 mm
H1
70 mm
H2
65 mm
H3
24 mm
L2
212.5 mm
L3
113 mm
L4
20 mm
L5
29 mm
T
12 mm
KEN
Identification No.
WEIGHT
Weight
0.2560 kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D