Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ENA42HD - Heavy-Duty-Encoder
Bill of material
ENA42HD-S10S49-0013B16AC1
GA
Device type
Absolute rotary encoder
BG
Size
Housing diameter 42 mm
AUS
Version
Heavy Duty
WA
Shaft type
Solid shaft
WD
Shaft diameter
10 x 20 mm
FL
Flange
Servo flange V4A
SA
Degree of protection
IP66/IP68/IP69K
DAT
Electrical interface
BIT
Multiturn resolution
BIT2
Singleturn resolution
ABG
Exit position
AA
Connection type
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D