Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
ENCL-01_S54465-C63-A1
Bill of material
ENCL-01 Exterior enclosure w/Key Lock (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
ENCL-01 Exterior enclosure w/Key Lock
SA110ID05
Main groups of wares
ENCL-01
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
216.0 mm
SA700ID06
Depth
70.0 mm
SA700ID07
Height
338.0 mm
SA700ID08
mass (net)
2.495 kg
LINK
Product link
http://www.siemens.com/btproduct?S54465-C63-A1
SA810ID03
Manufacturer’s reference number
S54465-C63-A1
SA810ID04
Datanorm number
S54465-C63-A1
SA810ID06
GTIN number
SA810ID10
Description text
Enclosure with Key Lock SNU / MOSA
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001767
ETIMCLASSN
ETIM classname
Operating and display device for intrusion detection system
IFCEXPORT
IfcExportAs
IfcUnitaryControlElement.ALARMPANEL
OMNICLASSNU
OmniClass number
23-29 31 23 11
OMNICLASS
OmniClass title
Fire Alarm Central Station Transmitters
UNICLASSC
Uniclass code
Pr_75_70_27_27
SA740ID04
Approval markings
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D