Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EPC01_EPD73 - Micrometer Head
Bill of material
EPC01
CODE
Code
TYPE
Type
Straight Type
XC
Stroke
0~13 mm
ZXDS
Minimum Degree
0.010 mm
MOVE
The Amount Of Movement Of One Rotation
0.50 mm
LM
Installation Nuts
None
SGZD
Screw Brake
None
CTXZ
Side Head Shape
Ball Head Measuring Surface
LWTJ
Zero Adjustment
Zero Position Adjustable
RAT
Ratchet force measurement
None
ELE
Electronical Reading
None
SUR
Body Surface Treatment
Electroless chromium plating
SL
Locking Processing Of Fastening Screws
BL
Surface Treatment Processing
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D