Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EPF01 - Micrometer Head Digital Display Type
Bill of material
EPF01-350-251-30
CODE
Code
EPF01
TYPE
Type
Digital Display Type
MOVE
The amount of movement in one revolution
0.5 mm
ZRO
Zero Adjustment
Zero Position Adjustable
RAT
Ratchet force measurement
With
DEAD
Electronical Reading
With
PORT
Data Output Port
With
MOD
Type
JOU
Stroke
mm
MIN
Minimum Reading
0.001 mm
PRE
Precision
mm
OUT
Outer diameter of shaft sleeve
mm
SHA
Bushing
MEA
Measuring Surface
LINK
Web Links
Web Links
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D