Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EPF09 - Micrometer head,fine feed type
Bill of material
EPF09-148-143
CODE
Code
EPF09
TYPE
Type
Fine Feed Type
MOVE
The amount of movement in one revolution
0.1 mm
ZRO
Zero Adjustment
Unadjustable Zero
RAT
Ratchet force measurement
None
DEAD
Electronical Reading
None
PORT
Data Output Port
None
MOD
Type
JOU
Stroke
0~6.5 mm
MIN
Minimum Reading
0.002 mm
PRE
Precision
mm
OUT
Outer diameter of shaft sleeve
mm
SHA
Bushing
MEA
Measuring Surface
LINK
Web Links
Web Links
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D