Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EPF10 - Micrometer Head For XY Table Type
Bill of material
EPF10-152-401
CODE
Code
EPF10
TYPE
Type
For XY Workbench-Type
MOVE
The amount of movement in one revolution
01(Tin Bronze) mm
ZRO
Zero Adjustment
Zero Position Adjustable
RAT
Ratchet force measurement
None
DEAD
Electronical Reading
None
PORT
Data Output Port
None
MOD
Type
JOU
Stroke
0~25 mm
MIN
Minimum Reading
0.001 mm
PRE
Precision
±0.002 mm
OUT
Outer diameter of shaft sleeve
φ18 mm
SHA
Bushing
Straight Handle Type
MEA
Measuring Surface
Spherical(SR10)
IND
Indexing Characteristics
LINK
Web Links
Web Links
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D