Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eq2660_9rg - Bel Power Solutions
Bill of material
EQ2660-9RG
PN
Part Number
EQ2660-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 132W, Output 24/24VDC, 5.1/5.1A, Input 66-137.5VDC, Output voltage control input, RoHS Compliant
POWER
Power
132 W
VIN
Voltage Input
66-137.5 VDC
OV
Output Voltage
24/24 VDC
OC
Output Current
5.1/5.1 A
OT
Operating Temperature
-40 to 71 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D