Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
PCHEN
Description
ER
Bill of material
ERH25SA1RR220Z0CM-20/20
NO
1
SERIES
Series
ER
TYPE1
Carriage type
SIZE
Size
mm
TYPE2
Carriage type
CFT
Carriage fixing type
CSR
Code of special rail
NCR
Number of carriages per rail
RFT
Rail fixing type
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
CSP
Code of special carriage
PL
Preload
AG
Accuracy grade
NRA
Number of rails per axis
DP
Dust protection option of carriage
EE
mm
E1
Rail hole pitch from start side
mm
E2
Rail hole pitch to the end side
20.00 mm
POS1
Position of 1st carriage
mm
Enter value for POS1
Position of 1st carriage
mm
cm
inch
ft
POS2
Position of 2nd carriage
mm
POS3
Position of 3rd carriage
mm
POS4
Position of 4th carriage
mm
H
mm
H1
mm
N
mm
W
mm
B
mm
B1
mm
C
mm
L1
mm
L
mm
K1
mm
G
mm
MXI
MxI
M
T
mm
T1
mm
T2
mm
H2
mm
H3
mm
WR
mm
HR
mm
D
mm
HH
h
mm
DD
d
mm
P
60.0 mm
E
20.0 mm
SCREW
Screw
mm
SCREW1
Screw
mm
SCREW2
Screw
mm
CA
Ca
kN
CO
Co
kN
MR
kN-m
MP
kN-m
MY
kN-m
BWEIGHT
Block weight
kg
RWEIGHT
Rail weight
kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D