Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
ER SRP/PT FR - "TR-ROLL" polyurethane wheels with ergonomic round profile aluminium centre, swivel top plate bracket type "P" with brake
Bill of material
629233
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
O
Swept radius
126 mm
LC
Load capacity - 4km/h
daN
LC2
Load capacity - 6km/h
daN
W
Weight
kg
Recommendations
Loading ...
Download CAD models
Previews
3D
2D