Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Festo
Description
ERMH - front unit
Bill of material
1557788 ERMH-8-P
TNR
Part number
TYP
Type
W
Rotation angle
°
B1
141.000 mm
B2
122.000 mm
B3
88.000 mm
D1
7.000 mm
D2
M4
D3
48.000 mm
D4
25.000 mm
H1
27.000 mm
H2
6.000 mm
L1
162.000 mm
L2
86.000 mm
T1
1.600 mm
T2
10.000 mm
CNSMASSEXACT
Weight
kg
GTIN
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D