Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ERT - Cable ties
Bill of material
ERT3M-C20
ARTNR
Part no.
WERKSTOFF
Material
Elastomer
DICKE
Thickness
2.29
BN
Max. Bundle Ø
ZUG
Min. Tensile strength
80
VERPACKUNG
100
L
mm
A
2.29 mm
B
12.70 mm
C
8.20 mm
D
10.31 mm
E
21.36 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D