Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2014. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 16
HELP_VARIABLE
Company
Festo
Description
ESAZS - Round cylinder
Bill of material
183215 ESAZS-25-0-P-A
TNR
Part number
TYP
Type
ESAZS
INFO
Valid until
Information
2013-12-31
KDM
Nominal size
mm
AUSF
Design
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
A
Width
0.000 mm
AB
Piston diameter
mm
AM
Length
mm
B
Width
mm
B2
Length
mm
B3
Length
mm
B4
Width
mm
B9
Width
mm
BB
Length
mm
BE
Thread
BS
Diameter
mm
C
Height
mm
CD
Diameter
mm
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
D6
Diameter
mm
DB
Diameter
mm
DS
Diameter
mm
E
Length
mm
EE
Thread
EW
Width
mm
F
Length
mm
FF
Thread
FL
Depth
mm
G
Diameter
0.000 mm
H
Height
mm
H1
Height
mm
KK
Thread
L1BASE
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
1.500 mm
L6BASE
Length
mm
L10BASE
Length
mm
L11
Length
mm
LH
Length
mm
N
Length
0.000 mm
LS
Length
mm
SD
Diameter
mm
ST
Depth
mm
SW
Width across flats
mm
WH
Length
mm
WH2
Length
mm
XCBASE
Length
mm
XS
Length
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D