Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Festo
Description
ESBF (m) - Electro-cylinder, Modular system
Bill of material
8022601 ESBF-BS-50-1-5P
TNR
Part number
TYP
Type
ESBF
ANT
Drive system
KDM
Size
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
SPI
Spindle pitch in mm
GEN
Precision
KOL
Type of piston rod thread
SCEL
Protection class electrics
KOR
Corrosion protection
BWE
Special material characteristics
ZUS
Additional features
KOLE
Piston rod extension
mm
Enter value for KOLE
Piston rod extension
mm
cm
inch
ft
SEEX
Sensor mounting external
AM
mm
A2
0.000 mm
WH
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L7
mm
L8
mm
G
mm
G1
mm
VA
mm
VD
mm
ZJ
mm
KK
Thread
MM
mm
B
mm
D1
mm
D2
mm
D3
mm
D4
mm
BG
mm
EE
Thread
E
mm
RT
Thread
SWT
mm
SW1
Width across flats
mm
SW2
Width across flats
mm
SW3
Width across flats
mm
TG
mm
K1
Thread
K1T
mm
CNSMASSEXACT
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D