Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Honsel-Group
Description
ESM A4 Stainless Steel A4 Countersunk Head - Blind Rivet Nut Parallel Shank
Bill of material
Blind Rivet Nut Parallel Shank 10859050400/79
ARTNR
Item number
BEZ
Description of the Product group
HONSEL blind rivet nut ESM A4 stainless steel A4 countersunk head
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Stainless Steel A4
AU
Execution
open
KO
Head shape
Countersunk Head
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
G
Thread
mm
KB1
Clamping range from
1.5 mm
KB2
Clamping range up to
4.0 mm
SL1
Shaft length (l)
mm
HK
Head height (k)
1.50 mm
DK
Head diameter (dk)
mm
ZTN
73181631
EAN
ECLS
23110812
INFOPDF
Info
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D