Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Essay UFH - Hydrant UFH
Bill of material
Fig. 8950 33479
ARTNR
Art.-Nr.
33479
LODLEVEL
LOD Level
FIF
ØF
220 mm
A
276 mm
H
212 mm
H1
163 mm
W
Weight
6.3 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D