Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Pedrotti
Description
ET-6 - Thermocouple
Bill of material
ET-6 6x15
TYP
Type
ET-6
D
Diameter
6 mm
L
Length
mm
D1
Diameter
7.6 mm
D2
Diameter
11.3 mm
L1
Length
278 mm
L2
Length
328 mm
R
Radius
1.5 mm
A
Length
2 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D