Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pedrotti
Description
ET - Draggers
Bill of material
ET- 16
IDNR
Ident number
mm
TYP
Type
ET
L
72 mm
L1
23 mm
L2
25 mm
L3
14 mm
K
4 mm
CH
6 mm
A
8 mm
D4
13 mm
D3
M8
D2
18 mm
D1
16 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D