Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-01 - ABS Black Flush Handle
Bill of material
EV153-01010004
CNSORDERNO
SKU
A
25.5 mm
B
22.7 mm
C
2.5 mm
D
64.3 mm
E
46.7 mm
F
121.5 mm
H
23 mm
I
123 mm
J
91.5 mm
K
K(Door Panel Thickness Range)
mm
Enter value for K
K(Door Panel Thickness Range)
mm
cm
inch
ft
L
(Opening Length)
114.3 mm
M
(Opening Width)
38 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D