Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-12 - Stainless Steel Flush Handle Type 01
Bill of material
EV153-12040001
CNSORDERNO
SKU
EV153-12040001
A
114 mm
B
96 mm
C
83 mm
D
15 mm
M
86 mm
N
32 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D