Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV154-02 - Three-arm Knobs
Bill of material
EV154-02010001
CNSORDERNO
SKU
EV154-02010001
A
a
63.000 mm
B
b
M8
C
c
28.000 mm
D
d
26.000 mm
E
e
18.000 mm
F
f
25.000 mm
H
h
25.000 mm
I
i
30.000
J
j
7.000
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D