Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Pedrotti
Description
EVR-1 - Shoulder screw UNI-ISO 7379
Bill of material
EVR-1- M8 x 16
IDNR
Ident number
mm
TYP
Type
EVR-1
D
mm
D1
D2
Max
mm
K
Max
mm
L1
mm
S
mm
L
Length
mm
TRAZIONE
Resistance to tensile stress
1040 N/mm²
TAGLIO
Resistence to cut
730 N/mm²
GR
Grade of tolerance of the grid stem
h 8
ALLUNGAMENTO
Extenzion min.
9%
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D