Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
EXCL - 3-D gantry
Bill of material
8184925 EXCL-15-200-300-Z1-100-GF-ST-R-1-EK-M6-AN
TNR
Part number
TYP
Type
LOG
Level of Geometry
XHUB
X- axis stroke
mm
XHUBST
x Extended position
mm
Enter value for XHUBST
x Extended position
mm
cm
inch
ft
YHUB
Y- axis stroke
mm
YHUBST1
y Extended position
mm
Enter value for YHUBST1
y Extended position
mm
cm
inch
ft
YHUBST2
y Extended position
mm
ANZ
Number of Z axes
AUS
Y axis version
-
ZHUB1
Z- axis stroke 1
mm
ZHUBST1
z Extended position
mm
Enter value for ZHUBST1
z Extended position
mm
cm
inch
ft
ZHUB2
Z- axis stroke 2
mm
ZHUBST2
z Extended position
mm
FUH
Guide
GF
MOT
Motor type
ST
ANMO
Motor attachment position
R
LEI
Line length
1.000 m
ENE
Energy chain
EK
CON
controller
M6
POS
Position detection
AN
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
24.000 mm
B11
43.000 mm
H1
214.000 mm
H2
mm
H3
85.300 mm
H4
50.000 mm
H5
mm
H6
mm
H12
214.000 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
50.000 mm
L6
25.000 mm
L7
5.000 mm
CNSMASSEXACT
Weight
kg
GTIN
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D