Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Morin
Description
Exposed C-29-W Profile A - Exposed Fastener Series
Bill of material
C-29-W A-120in.-120PS18 ga (1.19mm)HGAL
PR
Product Range
Exposed Fastener Series
PROFILE
Profile
C-29-W A
LODLEVEL
LOD Level
L
Length
Inch
OAL
Overall Length
5' ft.
A
Panel Depth
.875" in. (22.2 mm) Inch
B
Cover Width
29" in. (737 mm) Inch
APL
Application
MAT
Material
T
Thickness
COL
Color
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D