Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Morin
Description
Exposed U-24 Profile B - Exposed Fastener Series
Bill of material
U-24 B-120in.-120PS18 ga (1.19mm)HGAL
PR
Product Range
Exposed Fastener Series
PROFILE
Profile
U-24 B
LODLEVEL
LOD Level
L
Length
英寸
OAL
Overall Length
5' ft.
A
Panel Depth
3" in. 76.2 mm) 英寸
B
Cover Width
24" in. (610 mm) 英寸
APL
Application
MAT
Material
T
Thickness
COL
Color
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D