Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
F0098 - I/O Module for DeviceNet Fieldbus, 8 digital PNP inputs, 8 digital outputs 0.5 A
Bill of material
F0098
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
F0098
DESCSHORT
Short Description
I/O Module for DeviceNet Fieldbus, 8 digital PNP inputs, 8 digital outputs 0.5 A
DESCLONG
Long Description
I/O Module for DeviceNet Fieldbus, 8 digital PNP inputs, 8 digital outputs 0.5 A, 8 digital pnp inputs, and 8 digital outputs, 24 VDC 0.5 A, Wire-break monitoring, Short-circuit monitoring, Channel-related diagnostics, Two channels per connector, Separate actuator power supply, Fibre-glass reinforced PA6 housing, Vibration and shock-resistant, Encapsulated module electronics, Metal connector, Protection class IP67
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FDNP-CPG88-TT
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
2D