Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
D-M-E
Description
F15375 - Blue Die Spring Round wire - DME - Mat. Special alloy
Bill of material
F15375125X051
REF
Catalog Number
DSC
Description
D2
Diameter d2
mm
D1
Diameter d1
mm
D4
Diameter d4
mm
L0
Length Lo
mm
C
Spring rate c
N/mm
F1
Force F1
N
S1
Length S1 (70% Lo)
mm
F2
Force F2
N
S2
Length S2 (65% Lo)
mm
FN
Force Fn
N
SN
Length Sn (60% Lo)
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D