Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303015_2r2n
Bill of material
F1A2-303015-2R2N
PN
Part Number
F1A2-303015-2R2N
DESC
Description
Shielded SMD Power Inductor, 2.2uH, 1.40A| 1LN, 3.0 x 3.0mm Footprint, 1.5mm Height Profile
INDUCTANCE
Inductance
2,2 uH
CURRENT
Current
1,4 A
SATURATION
Saturation
1,5 A
DCR
110 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,5 mm
DIMENSIONS
Dimensions Max
3.0 x 3.0 x 1.5 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Recommendations
Loading ...
Download CAD models
Previews
3D
2D