Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383818_150m
Bill of material
F1B1-383818-150M
PN
Part Number
F1B1-383818-150M
DESC
Description
Unshielded SMT Power Inductor, 15uH, 0.86A, 384 Ohm, 3.8 x 3.8 x 1.8mm
INDUCTANCE
Inductance
15 uH
CURRENT
Current
0,86 A
SATURATION
Saturation
1 A
DCR
384 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,8 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.8 mm
PACKAGING
Packaging
Bulk
Recommendations
Loading ...
Download CAD models
Previews
3D
2D