Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464615_2r2m
Bill of material
F1B1-464615-2R2M
PN
Part Number
F1B1-464615-2R2M
DESC
Description
Unshielded SMT Power Inductor, 2.2uH, 1.95A, 108 Ohm, 4.6 x 4.6 x 1.5mm
INDUCTANCE
Inductance
2,2 uH
CURRENT
Current
1,95 A
SATURATION
Saturation
3 A
DCR
108 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.5 mm
PACKAGING
Packaging
Bulk
Recommendations
Loading ...
Download CAD models
Previews
3D
2D