Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_141208_r33m
Bill of material
F1C1-141208-R33M
PN
Part Number
F1C1-141208-R33M
DESC
Description
Shielded SMD High Power Inductor, 0.33uH, 3.5A, 1LN, 1.4 x 1.2mm Footprint, 0.8mm Height Profile
INDUCTANCE
Inductance
0.33 uH
CURRENT
Current
3.5 A
SATURATION
Saturation
5 A
DCR
28 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
0.8 mm
DIMENSIONS
Dimensions Max
1.4 x 1.2 x 0.8 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Recommendations
Loading ...
Download CAD models
Previews
3D
2D