Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201612_1r0m
Bill of material
F1C1-201612-1R0M
PN
Part Number
F1C1-201612-1R0M
DESC
Description
Shielded SMD High Power Inductor, 1.0u, 4.5A, 1LN, 2.00 x 1.60mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
1 uH
CURRENT
Current
4.5 A
SATURATION
Saturation
4.5 A
DCR
36 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1.2 mm
DIMENSIONS
Dimensions Max
2.00 x 1.60 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
2D