Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252010_1r0m
Bill of material
F1C1-252010-1R0M
PN
Part Number
F1C1-252010-1R0M
DESC
Description
Shielded SMD High Power Inductor, 1.0 uH, 4.1A, 1LN, 2.50 x 2.00mm Footprint, 1mm Height Profile
INDUCTANCE
Inductance
1 uH
CURRENT
Current
4.1 A
SATURATION
Saturation
4.8 A
DCR
30 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1 mm
DIMENSIONS
Dimensions Max
2.50 x 2.00 x 1 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D