Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
F3070 - Sliding Unit - DME - Mat. 1.7228, 1.2344
Bill of material
F307005-80
REF
Catalog Number
F307005-80
DESC
Description
F3070 / 5,8 SLIDE UNIT W. RETURN SPRING
HS
Hub/Stroke Lenght
5.8 mm
D1
Diameter D1
10.16 mm
L6
Distance L6
4.78 mm
H6
Height H6
9.22 mm
B5
Width B5
4.76 mm
H5
Height H5
3.18 mm
B1
Width B1
19 mm
L1
Lenght L1
13 mm
H1
Height H1
15.88 mm
L5
Distance L5
21.03 mm
B2
Width B2
26 mm
L2
Lenght L2
32 mm
H2
Height H2
25.4 mm
B3
Width B3
19.1 mm
L3
Distance L3
14.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D