Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BELIMO EMEA
Description
Rotary actuator (RobustLine) fail-safe, 6 Nm, IP66/67
Bill of material
NKQ24P-1
SA010ID04
Manufacturer name
Belimo
PREVIEW
Preview
LODLEVEL
Level of geometry
SA810ID03
Order number / Reference number
SA810ID10
Description text
SA200ID03
Control
SA300ID03
Mechanical power transmission
rotary
SA350ID03
Actuator connection
frictional
SA400ID03
Shaft holder
universal/self-centring
SA500ID03
Application filed
Air
SA700ID04
Product description
SA700ID05
Nominal/operating voltage
24 V
SA700ID06
Type of nominal/operating voltage
AC/DC
SA700ID07
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
SA700ID08
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
SA700ID09
Nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID11
Power consumption AC (in operation)
11.0 VA
SA700ID13
max. power consumption AC (at rest)
3.0 VA
SA700ID15
Power consumption AC (in operation)
11.0 W
SA700ID17
max. Leistungsaufnahme DC(Ruhe)
3.0 W
SA700ID18
Switch-on current
0.0 A
SA700ID19
Switch-on current duration regarding switch-on current field
0.0 ms
SA700ID24
max. ambient temperature
50 °C
SA700ID25
Min. ambient temperature
-30 °C
SA700ID26
Permitted ambient humidity (in operation)
100 % rF
SA700ID27
Permissible condensation
No
SA700ID28
Pollution degree
Verschmutzungsgrad 4
SA700ID29
Degree of protection
IP66/67
SA700ID30
Protection class
III, Sicherheitskleinspannung (SELV)
SA700ID31
sound power level
60 dB(A)
SA700ID32
mass (net)
1.900 kg
SA010ID02
Sheet number of the guideline
24
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D