Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BELIMO EMEA
Description
Fast running rotary actuator, 10 Nm, IP54
Bill of material
NMC24A-MP(0)
SA010ID04
Manufacturer name
Belimo
SA810ID03
Order number / Reference number
NMC24A-MP
PREVIEW
Vorschau
LODLEVEL
Level of detail
SA810ID10
Description text
Schnellläufer-Drehantrieb, 10 Nm, AC/DC 24 V, MP-Bus, 35 s (20...75 s), IP54
SA700ID05
Nominal/operating voltage
24 V
SA700ID06
Type of nominal/operating voltage
AC/DC
SA200ID03
Control
Modulating / communicative
Recommendations
Loading ...
Download CAD models
Previews
3D
Characteristics Graph
2D