Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FB-08 - 30中心孔10系列铝型材--防护系列*板夹块
Bill of material
FB-08
CODE
G
mm
C1
FB mm
C2
08 mm
C3
mm
SYXC
syxc
30系列
ZJ
mm
G
weight
9 mm
BZ
单个供货 mm
L
17.0 mm
L1
7.0 mm
L2
10.0 mm
H
20.7 mm
K
2.0 mm
N
12.6 mm
E
8.000 mm
PDF
fb-08.pdf
Q2
20.000 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D