Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIHGA
Description
FB - BohrFix
Bill of material
BohrFix® FB 4.2 x 28
TYP
Type
FB
AN
Art. No.
33816
VE
Montagepack
600
FB
BohrFix FB
4.2 x 28
D1
Diameter
4.2 mm
DK
Diameter
7 mm
L
Length
28 mm
PL
Product link
Product link
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.