Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
FB100D - Special Dust Proof Series
Bill of material
FB100D-Y40-S150-B1-H100
MODEL
Model
FB100D
HT
Hole type
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor brand
MO
Motor output
BRAKE
Motor Brake
L
498.00 mm
A
150 mm
M
1
N
6
WEIGHT
Weight
7.10 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
2D