Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ULS
Description
FBSS15W
Bill of material
FBSS15WS1-F00065-NFSS(12.5/12.5)
MODEL
Model
FB
SM
Slider material
S-Stainless steel
AF
Assembly form
S-Low assembly
SP
Specifications
15
FW
Width format
W-Wide
FL
Length format
NSB
Number of slide blocks for single guide rail assembly
HT
Hole type
F : Counterbore
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
AC
Accuracy class
PG
Preloading grade
DPT
Dust proof type
SS-Standard rubber dustproof
NPR
Number of parallel guide rails
SR
Special rule
DS
Type of DE dimension
DE
Distance to end
12.5/12.5
DL
Distance to left
mm
DR
Distance to right
12.5 mm
H
16 mm
H2
4.0 mm
W2
9.0 mm
W
60 mm
L
54.80 mm
L1
37.80 mm
B
45 mm
C
20 mm
MI
M*I
M4*4.5
N
3.00 mm
G
M3
W1
42 mm
W3
23 mm
H1
9.50 mm
P
40 mm
DH11D1
D*h*d
8*4.5*4.5
E
15.0 mm
CA
6.810 mm
CO
9.250 mm
MR
200.450 mm
MP
58.050 mm
MY
58.050 mm
BWEIGHT
Block weight
122.000 mm
RWEIGHT
Rail weight
2.900 mm
MATERIAL
Material
Stainless steel
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D