Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FCB-0603A-300P
Bill of material
FCB-0603A-300P
PN
Part Number
FCB-0603A-300P
DESC
Description
Ferrite Bead, 30 Ohm, 0603 1LN
IRMS
I rms
4 A
IMPEDANCE
Impedance
30 Ohm
DCR
0,015 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONS
Dimensions Max
1.6 x 0.8 mm
PACKAGING
Packaging
Bulk
Recommendations
Loading ...
Download CAD models
Previews
3D
2D