Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
FDOOT221_S54310-F20-A1
Bill of material
S54310-F20-A1
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
SA110ID05
Product type (ASN)
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
FDnet
SA100ID04
Product indentification
Room automation
SA71015ID04
Length
100.00 mm
SA71015ID05
Width
100.00 mm
SA71015ID06
Height
46.00 mm
SA71015ID07
mass (net)
kg
SA300ID03
Mounting types of the sensors
surface mount
SA700ID19
Protection class (IP), evaluation electronics
IP43
SA700ID05
Min. ambient temperature (in operation)
°C
SA700ID06
Max. ambient temperature (in operation)
°C
SA700ID07
Condensation permissible
°C
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?S54310-F20-A1
SA810ID03
Order number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20221202
ETIMCLASSC
ETIM classcode
EC001763
ETIMCLASSN
ETIM classname
Fire detector
IFCEXPORT
IfcExportAs
IfcSensor.SMOKESENSOR
OMNICLASSNU
OmniClass number
23-29 29 13 11
OMNICLASS
OmniClass title
Smoke Detectors
UNICLASSC
Uniclass code
Pr_75_75_30_82
INFO
Information about the export to the accessory combination
When selecting accessory combination, please select export format "Autodesk Revit Instance+Family 20XX (3D)"!
ACCESSORY_1
Accessories:
ACCESSORY_2
Accessories:
ACCESSORY_3
Accessories: Base
ACCESSORY_4
Accessories: Base
ACCESSORY_5
Accessories: Base
ACCESSORY_6
Accessories: Base
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Characteristics Graph
2D