Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Honsel-Group
Description
FERO® Aluminium / Aluminium Dome Head - Structural Blind Rivet
Bill of material
Blind Rivet FERO 10790064145
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Blindniet FERO®-BULB Alu / Alu Flachkopf (hochfest)
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Aluminium
MAT2
Material pin
Aluminium
AU
Execution
Open
KO
Head shape
Dome Head
D
Shaft diameter (d)
6.4 mm
DB1
Bore hole diameter from
6.700 mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
3.00 mm
DK
Head diameter (dk)
13.0 mm
DM
Mandrel diameter (dm)
4.2 mm
SBK
Min. Shear strength
N
ZBK
Min. tensile strength
3100.0 N
KGS
Weight/pcs
kg
M
CAPACITY
250
INFOPDF
Info
PDF
EAN
ZTN
83082000
ECLS
23120402
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D