Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Honsel-Group
Description
FERO® Steel / Steel Countersunk Head - Structural Blind Rivet
Bill of material
Blind Rivet FERO 10792640155
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Blindniet FERO®-BULB Stahl / Stahl Senkkopf (hochfest)
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Galvanized steel
MAT2
Material pin
Galvanized steel
AU
Execution
Open
KO
Head shape
Countersunk Head
D
Shaft diameter (d)
6.4 mm
DB1
Bore hole diameter from
6.700 mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
DK
Head diameter (dk)
10.0 mm
DM
Mandrel diameter (dm)
4.2 mm
SBK
Min. Shear strength
N
ZBK
Min. tensile strength
5400.0 N
KGS
Weight/pcs
kg
M
CAPACITY
250
INFOPDF
Info
PDF
EAN
ZTN
83082000
ECLS
23120402
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D