Catalog navigation
Wybór modelu CAD
Dostępne producty: 16
HELP_VARIABLE
Company
Spraying Systems
Description
FF FogJet® Narrow Angle Series - Nozzles
Bill of material
3/4-FF-18
PN
SalesPart
IC
Inlet Connection Size
CS
Capacity Size
TT
Male/Female
Female
THD
Thread Type
NPT
MAT
Materials
SP
Spray Pattern
Fine Spray
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC60
Flow Rate Capacity (gallons per minute) at 60 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC150
Flow Rate Capacity (gallons per minute) at 150 psi
L
Cal
S1
Cal
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D