Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Promatec
Description
FFC161235 - Bulkhead Panel Mount - Hose Barb
Bill of material
FFC161235
PN
Part No. (Straight Thru)
FFC161235
ID
Tubing Size ID
3/4 Inch
IDM
Tubing Size ID
19.0 mm
CCOLUMN
Product Number
FFC161235
DCOLUMN
Product Name
3/4" Hose Barb Non-Valved Panel Mount Coupling Body
FCOLUMN
CPC Series
FFC
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
280°F
YCOLUMN
CPC High
138°C
ANCOLUMN
CPC Pressure Range
Vacuum to 125 psi,8.6 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Natural White Polysulfone
BCCOLUMN
Dark Gray Polysulfone
BDCOLUMN
Stainless Steel
BECOLUMN
Other
Polysulfone Panel nut and EPDM Panel nut gasket
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D